The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
- AC Input
- Frame sizes from 2.36 in. to 4.09 in.
- Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
- Rated torque from 0.89 lb-in to 970 lb-in
- Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
- Hollow shaft flat gearhead models available
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF5120A-15 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in5.4 N·m | - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-20 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in7.2 N·m | - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-30 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in10.3 N·m | - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-50 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in17.2 N·m | - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-100 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in30 N·m | - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-200 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in30 N·m | - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-5 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in1.8 N·m | - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-10 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in3.6 N·m | - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-15 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in5.4 N·m | - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-20 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in7.2 N·m | - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-30 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in10.3 N·m | - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-50 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in17.2 N·m | - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-100 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in30 N·m | - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-200 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in30 N·m | - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-5 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in1.8 N·m | - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-10 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in3.6 N·m | - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-15 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in5.4 N·m | - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-20 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in7.2 N·m | - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-30 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in10.3 N·m | - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-50 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in17.2 N·m | - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-100 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in30 N·m | - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-200 | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in30 N·m | - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLF230A-5FR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in0.4 N·m | - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
| BLF230A-10FR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in0.85 N·m | - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
| BLF230A-15FR | - 2.36 in.60 mm | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in1.3 N·m | - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |