The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
- AC Input
- Frame sizes from 2.36 in. to 4.09 in.
- Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
- Rated torque from 0.89 lb-in to 970 lb-in
- Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
- Hollow shaft flat gearhead models available
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| BLF5120A-50FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in17 N·m | - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-100FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in34 N·m | - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLF5120A-200FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in68 N·m | - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-5FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in1.7 N·m | - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-10FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in3.4 N·m | - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-15FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in5.1 N·m | - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-20FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in6.8 N·m | - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-30FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in10.2 N·m | - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-50FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in17 N·m | - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-100FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in34 N·m | - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLF5120C-200FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in68 N·m | - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-5FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in1.7 N·m | - 16 ~ 800 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-10FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in3.4 N·m | - 8 ~ 400 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-15FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in5.1 N·m | - 5.3 ~ 267 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-20FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in6.8 N·m | - 4 ~ 200 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-30FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in10.2 N·m | - 2.7 ~ 133 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-50FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in17 N·m | - 1.6 ~ 80 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-100FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in34 N·m | - 0.8 ~ 40 | Request Quote |
Add To Cart
Request Quote |
| BLF5120S-200FR | - 3.54 in.90 mm | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in68 N·m | - 0.4 ~ 20 | Request Quote |
Add To Cart
Request Quote |
| BLF230A-A | - 2.36 in.60 mm | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in0.10 N·m | - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
| BLF230C-A | - 2.36 in.60 mm | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in0.10 N·m | - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
| BLF230S-A | - 2.36 in.60 mm | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in0.10 N·m | - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
| BLF460A-A | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in0.20 N·m | - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
| BLF460C-A | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in0.20 N·m | - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
| BLF460S-A | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in0.20 N·m | - 80 ~ 4000 | Request Quote |
Add To Cart
Request Quote |