Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLE23A50F-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 38 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLE23A50S | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLE23A50S-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque (lb-in) - 38 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 80 | Request Quote |
Add To Cart
Request Quote |
BLE23A5F | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLE23A5F-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 3.50 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLE23A5S | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLE23A5S-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque (lb-in) - 3.90 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 20 ~ 800 | Request Quote |
Add To Cart
Request Quote |
BLE23AA | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque (lb-in) - | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLE23AA-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque (lb-in) - 0.89 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | Request Quote |
Add To Cart
Request Quote |
BLE23AM100F | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLE23AM100F-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 75 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLE23AM100S | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLE23AM100S-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque (lb-in) - 53 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | Request Quote |
Add To Cart
Request Quote |
BLE23AM10F | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLE23AM10F-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 7.50 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLE23AM10S | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLE23AM10S-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque (lb-in) - 7.90 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 10 ~ 400 | Request Quote |
Add To Cart
Request Quote |
BLE23AM15F | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLE23AM15F-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 11.50 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLE23AM15S | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLE23AM15S-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 12.30 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6.7 ~ 267 | Request Quote |
Add To Cart
Request Quote |
BLE23AM200F | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLE23AM200F-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 150 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLE23AM200S | Motor Frame Size - | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote |
Add To Cart
Request Quote |
BLE23AM200S-3 | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque (lb-in) - 53 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.5 ~ 20 | Request Quote |
Add To Cart
Request Quote |