The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
351 - 375 of 612 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
BLE46C20S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 31 - Not Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE46C30S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 46 - Not Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE46C50S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 76 - Not Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE46C100S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 141 - Not Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE46C200S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 141 - Not Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE46S5S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 7.90 - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE46S10S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 15.90 - Not Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE46S15S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 23 - Not Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE46S20S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 31 - Not Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE46S30S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 46 - Not Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE46S50S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 76 - Not Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE46S100S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 141 - Not Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE46S200S-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 141 - Not Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE512A5S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 15.90 - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE512A10S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 31 - Not Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE512A15S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 47 - Not Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE512A20S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 63 - Not Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE512A30S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 91 - Not Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE512A50S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 152 - Not Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE512A100S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 260 - Not Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE512A200S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 260 - Not Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE512C5S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15.90 - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE512C10S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 31 - Not Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE512C15S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 47 - Not Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE512C20S-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 63 - Not Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
351 - 375 of 612 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved