The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
451 - 475 of 612 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
BLE512C200F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 - Not Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE512S5F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 - Not Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE512S10F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 - Not Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE512S15F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 - Not Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE512S20F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 - Not Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE512S30F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 - Not Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE512S50F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 - Not Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE512S100F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 - Not Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE512S200F-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 - Not Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE23AMA-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 0.89 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE23CMA-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 0.89 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE23SMA-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 0.89 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE46AMA-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 1.77 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE46CMA-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 1.77 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE46SMA-3 - 3.15 in. sq. - 60 W (1/12 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 1.77 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE512AMA-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 3.54 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE512CMA-3 - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.54 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE512SMA-3 - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.54 - Equipped - 100 ~ 4000 Request Quote Add To Cart
Request Quote
BLE23AM5S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 3.90 - Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE23AM10S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 7.90 - Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE23AM15S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 12.30 - Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE23AM20S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 15.90 - Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE23AM30S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 23 - Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE23AM50S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 38 - Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE23AM100S-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 53 - Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
451 - 475 of 612 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved