The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
551 - 575 of 612 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
BLE23CM15F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 11.50 - Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE23CM20F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 - Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE23CM30F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 23 - Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE23CM50F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 38 - Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE23CM100F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 75 - Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE23CM200F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 150 - Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE23SM5F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 3.50 - Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE23SM10F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 7.50 - Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE23SM15F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 11.50 - Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE23SM20F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 - Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE23SM30F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 23 - Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE23SM50F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 38 - Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE23SM100F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 75 - Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE23SM200F-3 - 2.36 in. sq. - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 150 - Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE46AM5F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.50 - Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE46AM10F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 - Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE46AM15F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 - Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
BLE46AM20F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 - Equipped - 5 ~ 200 Request Quote Add To Cart
Request Quote
BLE46AM30F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 - Equipped - 3.3 ~ 133 Request Quote Add To Cart
Request Quote
BLE46AM50F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 - Equipped - 2 ~ 80 Request Quote Add To Cart
Request Quote
BLE46AM100F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 - Equipped - 1 ~ 40 Request Quote Add To Cart
Request Quote
BLE46AM200F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 - Equipped - 0.5 ~ 20 Request Quote Add To Cart
Request Quote
BLE46CM5F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.50 - Equipped - 20 ~ 800 Request Quote Add To Cart
Request Quote
BLE46CM10F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 - Equipped - 10 ~ 400 Request Quote Add To Cart
Request Quote
BLE46CM15F-3 - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 - Equipped - 6.7 ~ 267 Request Quote Add To Cart
Request Quote
551 - 575 of 612 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved