Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
BMU6200SCP-200-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-200A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-200-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-200A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 610 lb-in70 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 200000 oz-in²37000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-200A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-200A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-200A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-200A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230C-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230AP-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230A-200A-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 in. | IP65 Motor? - No | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-200-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-200-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-200-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-200-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 141 lb-in16 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU230CP-200-3 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | IP65 Motor? - Yes | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |