Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU5120A-20-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-20-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-20-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-20-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-20A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 3800 oz-in²700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-50-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-50-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-50-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-50-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SA-50A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SAP-50A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SC-50A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU460SCP-50A-3 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-15-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-15A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-15-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | Permissible Load Inertia - 5500 oz-in²1000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-20-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-20A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-20-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 4 ~ 200 | Permissible Load Inertia - 9300 oz-in²1700 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-30-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 8800 oz-in²1600 kg·m² | Request Quote |
Add To Cart
Request Quote |