The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BMU6200SCP-20A-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 7/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 101 lb-in11.5 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | Permissible Load Inertia N/A 9300 oz-in²1700 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-30A-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 7/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 145 lb-in16.4 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | Permissible Load Inertia N/A 21000 oz-in²3900 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-50A-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 7/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 240 lb-in27.4 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | Permissible Load Inertia N/A 51000 oz-in²9300 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-100A-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 7/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 450 lb-in51.6 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | Permissible Load Inertia N/A 98000 oz-in²18000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-200A-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 7/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 610 lb-in70 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | Permissible Load Inertia N/A 200000 oz-in²37000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-5-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 25 lb-in2.9 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | Permissible Load Inertia N/A 550 oz-in²100 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-10-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 50 lb-in5.7 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | Permissible Load Inertia N/A 2500 oz-in²460 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-15-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 76 lb-in8.6 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | Permissible Load Inertia N/A 5500 oz-in²1000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-20-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 101 lb-in11.5 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | Permissible Load Inertia N/A 9300 oz-in²1700 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-30-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 145 lb-in16.4 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | Permissible Load Inertia N/A 21000 oz-in²3900 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-50-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 240 lb-in27.4 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | Permissible Load Inertia N/A 51000 oz-in²9300 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-100-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 450 lb-in51.6 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | Permissible Load Inertia N/A 98000 oz-in²18000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU6200SCP-200-3 | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 22 mm | IP65 Motor? N/A Yes | Rated Torque N/A 610 lb-in70 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | Permissible Load Inertia N/A 200000 oz-in²37000 kg·m² | QUOTE |
Add To Cart
Request Quote |