COMPANY HEADER

The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

  • AC Input
  • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
  • IP65 Rated motors available
  • Imperial or Metric Output Shafts available
  • Includes 9.8 ft. (3 m) connection cable
1 - 25 of 238 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

IP65 Motor?

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

Add To Cart/Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A No N/A 0.85 lb-in0.10 N·m N/A 80 ~ 4000 N/A 9.80 oz-in²1.80 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A Yes N/A 0.85 lb-in0.10 N·m N/A 80 ~ 4000 N/A 9.80 oz-in²1.80 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase / Three-Phase 200-240 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A No N/A 0.85 lb-in0.10 N·m N/A 80 ~ 4000 N/A 9.80 oz-in²1.80 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase / Three-Phase 200-240 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A Yes N/A 0.85 lb-in0.10 N·m N/A 80 ~ 4000 N/A 9.80 oz-in²1.80 kg·m² QUOTE Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A No N/A 1.69 lb-in0.19 N·m N/A 80 ~ 4000 N/A 21 oz-in²3.75 kg·m² QUOTE Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A Single-Phase 100-120 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A Yes N/A 1.69 lb-in0.19 N·m N/A 80 ~ 4000 N/A 21 oz-in²3.75 kg·m² QUOTE Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A Single-Phase / Three-Phase 200-240 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A No N/A 1.69 lb-in0.19 N·m N/A 80 ~ 4000 N/A 21 oz-in²3.75 kg·m² QUOTE Add To Cart
Request Quote
N/A 60 W (1/12 HP) N/A Single-Phase / Three-Phase 200-240 VAC N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A Yes N/A 1.69 lb-in0.19 N·m N/A 80 ~ 4000 N/A 21 oz-in²3.75 kg·m² QUOTE Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A Single-Phase 100-120 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A No N/A 3.38 lb-in0.38 N·m N/A 80 ~ 4000 N/A 31 oz-in²5.60 kg·m² QUOTE Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A Single-Phase 100-120 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A Yes N/A 3.38 lb-in0.38 N·m N/A 80 ~ 4000 N/A 31 oz-in²5.60 kg·m² QUOTE Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A Single-Phase / Three-Phase 200-240 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A No N/A 3.38 lb-in0.38 N·m N/A 80 ~ 4000 N/A 31 oz-in²5.60 kg·m² QUOTE Add To Cart
Request Quote
N/A 120 W (1/6 HP) N/A Single-Phase / Three-Phase 200-240 VAC N/A Round Shaft (No Gearhead) N/A N/A 12 mm N/A Yes N/A 3.38 lb-in0.38 N·m N/A 80 ~ 4000 N/A 31 oz-in²5.60 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A No N/A 3.90 lb-in0.45 N·m N/A 16 ~ 800 N/A 66 oz-in²12 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A No N/A 7.9 lb-in0.9 N·m N/A 8 ~ 400 N/A 270 oz-in²50 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A No N/A 12.3 lb-in1.4 N·m N/A 5.3 ~ 267 N/A 600 oz-in²110 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A No N/A 15.9 lb-in1.8 N·m N/A 4 ~ 200 N/A 1090 oz-in²200 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A No N/A 23 lb-in2.6 N·m N/A 2.7 ~ 133 N/A 2000 oz-in²370 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A No N/A 38 lb-in4.3 N·m N/A 1.6 ~ 80 N/A 5000 oz-in²920 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A No N/A 53 lb-in6 N·m N/A 0.8 ~ 40 N/A 13700 oz-in²2500 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A 10 mm N/A No N/A 53 lb-in6 N·m N/A 0.4 ~ 20 N/A 27000 oz-in²5000 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A Yes N/A 3.90 lb-in0.45 N·m N/A 16 ~ 800 N/A 66 oz-in²12 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 10 mm N/A Yes N/A 7.9 lb-in0.9 N·m N/A 8 ~ 400 N/A 270 oz-in²50 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A Yes N/A 12.3 lb-in1.4 N·m N/A 5.3 ~ 267 N/A 600 oz-in²110 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 10 mm N/A Yes N/A 15.9 lb-in1.8 N·m N/A 4 ~ 200 N/A 1090 oz-in²200 kg·m² QUOTE Add To Cart
Request Quote
N/A 30 W (1/25 HP) N/A Single-Phase 100-120 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A Yes N/A 23 lb-in2.6 N·m N/A 2.7 ~ 133 N/A 2000 oz-in²370 kg·m² QUOTE Add To Cart
Request Quote
1 - 25 of 238 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »