The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BMU460SAP-15A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 23 lb-in2.7 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | Permissible Load Inertia N/A 1200 oz-in²220 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SAP-20A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 31 lb-in3.6 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | Permissible Load Inertia N/A 1910 oz-in²350 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SAP-30A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 46 lb-in5.2 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | Permissible Load Inertia N/A 4400 oz-in²800 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SAP-50A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 76 lb-in8.6 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | Permissible Load Inertia N/A 12000 oz-in²2200 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SAP-100A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 141 lb-in16 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | Permissible Load Inertia N/A 34000 oz-in²6200 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SAP-200A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 141 lb-in16 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | Permissible Load Inertia N/A 66000 oz-in²12000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-5A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | Permissible Load Inertia N/A 120 oz-in²22 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-10A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | Permissible Load Inertia N/A 520 oz-in²95 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-15A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 23 lb-in2.7 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | Permissible Load Inertia N/A 1200 oz-in²220 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-20A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 31 lb-in3.6 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | Permissible Load Inertia N/A 1910 oz-in²350 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-30A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 46 lb-in5.2 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | Permissible Load Inertia N/A 4400 oz-in²800 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-50A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 76 lb-in8.6 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | Permissible Load Inertia N/A 12000 oz-in²2200 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-100A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 141 lb-in16 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | Permissible Load Inertia N/A 34000 oz-in²6200 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SC-200A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A No | Rated Torque N/A 141 lb-in16 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | Permissible Load Inertia N/A 66000 oz-in²12000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-5A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | Permissible Load Inertia N/A 120 oz-in²22 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-10A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | Permissible Load Inertia N/A 520 oz-in²95 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-15A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 23 lb-in2.7 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | Permissible Load Inertia N/A 1200 oz-in²220 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-20A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 31 lb-in3.6 N·m | Variable Speed Range (r/min) N/A 4 ~ 200 | Permissible Load Inertia N/A 1910 oz-in²350 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-30A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 46 lb-in5.2 N·m | Variable Speed Range (r/min) N/A 2.7 ~ 133 | Permissible Load Inertia N/A 4400 oz-in²800 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-50A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 76 lb-in8.6 N·m | Variable Speed Range (r/min) N/A 1.6 ~ 80 | Permissible Load Inertia N/A 12000 oz-in²2200 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-100A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 141 lb-in16 N·m | Variable Speed Range (r/min) N/A 0.8 ~ 40 | Permissible Load Inertia N/A 34000 oz-in²6200 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU460SCP-200A-3 | Output Power N/A 60 W (1/12 HP) | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 5/8 in. | IP65 Motor? N/A Yes | Rated Torque N/A 141 lb-in16 N·m | Variable Speed Range (r/min) N/A 0.4 ~ 20 | Permissible Load Inertia N/A 66000 oz-in²12000 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU5120A-5A-3 | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 3/4 in. | IP65 Motor? N/A No | Rated Torque N/A 17.70 lb-in2 N·m | Variable Speed Range (r/min) N/A 16 ~ 800 | Permissible Load Inertia N/A 250 oz-in²45 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU5120A-10A-3 | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 3/4 in. | IP65 Motor? N/A No | Rated Torque N/A 36 lb-in4.1 N·m | Variable Speed Range (r/min) N/A 8 ~ 400 | Permissible Load Inertia N/A 1040 oz-in²190 kg·m² | QUOTE |
Add To Cart
Request Quote |
| BMU5120A-15A-3 | Output Power N/A 120 W (1/6 HP) | Power Supply N/A Single-Phase 100-120 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 3/4 in. | IP65 Motor? N/A No | Rated Torque N/A 53 lb-in6.1 N·m | Variable Speed Range (r/min) N/A 5.3 ~ 267 | Permissible Load Inertia N/A 2300 oz-in²420 kg·m² | QUOTE |
Add To Cart
Request Quote |