The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 30 W (1/25 HP) up to 400 W (1/2 HP)
- Parallel or Hollow Shaft flat gearhead
- Electromagnetic Brake type
- Speed Control: 2 ~ 4000 r/min*
- Speed Control, positioning, torque limiting
- MEXE02 software (free download) or OPX-2A Control Module (sold separately)
- Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
- 9.8 ft (30 m) cables included
*With digital setting (30 ~ 4,000 with analog setting)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| BXS6200AM-100S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 460 lb-in52.7 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-200S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in70 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-10FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 48 lb-in5.50 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-15FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 73 lb-in8.3 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-20FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 98 lb-in11.1 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-30FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 146 lb-in16.60 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-50FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 240 lb-in27.60 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-100FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 480 lb-in55.30 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200AM-A-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 5.75 lb-in0.65 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-5S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in2.9 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-10S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 52 lb-in5.9 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-15S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 77 lb-in8.8 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-20S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 103 lb-in11.70 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-30S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 148 lb-in16.80 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-50S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 240 lb-in28 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-100S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 460 lb-in52.7 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-200S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in70 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-10FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 48 lb-in5.50 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-15FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 73 lb-in8.3 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-20FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 98 lb-in11.1 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-30FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 146 lb-in16.60 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-50FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 240 lb-in27.60 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-100FR-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 480 lb-in55.30 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200C-A-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 5.75 lb-in0.65 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS6200CM-5S-3 | - 4.09 in.104 mm | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in2.9 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |