The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 30 W (1/25 HP) up to 400 W (1/2 HP)
- Parallel or Hollow Shaft flat gearhead
- Electromagnetic Brake type
- Speed Control: 2 ~ 4000 r/min*
- Speed Control, positioning, torque limiting
- MEXE02 software (free download) or OPX-2A Control Module (sold separately)
- Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
- 9.8 ft (30 m) cables included
*With digital setting (30 ~ 4,000 with analog setting)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| BXS460AM-200FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in34 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460AM-A-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in0.20 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-5S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in0.9 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-10S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in1.8 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-15S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in2.7 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-20S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in3.6 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-30S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in5.2 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-50S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in8.6 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-100S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in16 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-200S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in16 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-5FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in0.85 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-10FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in1.7 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-15FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in2.6 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-20FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 30 lb-in3.4 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-30FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 45 lb-in5.1 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-50FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 75 lb-in8.50 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-100FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 150 lb-in17 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-200FR-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in34 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460C-A-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in0.20 N·m | - Not Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460CM-5S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in0.9 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460CM-10S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in1.8 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460CM-15S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in2.7 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460CM-20S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in3.6 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460CM-30S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in5.2 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |
| BXS460CM-50S-3 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in8.6 N·m | - Equipped | Request Quote |
Add To Cart
Request Quote |