Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
- Built-in Protective Functions
- Single-Phase 100-115, 200-240 VAC or Three-Phase 200-240 VAC
- For use with AR Series Motors
Item # |
Driver Type |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|
ARD-A | Driver Type - Closed Loop, Pulse Input | Power Supply - Single-Phase 100-115 VAC | $714.00 |
Add To Cart
Request Quote |
ARD-C | Driver Type - Closed Loop, Pulse Input | Power Supply - Single-Phase 200-230 VAC | $714.00 |
Add To Cart
Request Quote |
ARD-S | Driver Type - Closed Loop, Pulse Input | Power Supply - Three-Phase 200-230 VAC | $714.00 |
Add To Cart
Request Quote |