Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN100SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK0A-120A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.9 lb-in 0.56 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN120SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN120SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN150SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN150SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN180SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN180SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | $347.00 |
Add To Cart
Request Quote |