Free Shipping for Online Orders. Terms and conditions apply.

Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

51 - 57 of 57 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Frame Size (in)

  • 1.65
  • 2.22
  • 2.36
  • 3.35
  • 3.54

Frame Size (mm)

  • 42
  • 56.4
  • 60
  • 85
  • 90

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
SMK550A-GN / 5GN60SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 88 lb-in  10 N·m   - 1.2 [60 Hz] 1 [50 Hz] $287.00 Add To Cart
Request Quote
SMK550A-GN / 5GN75SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in  10 N·m   - 0.96 [60 Hz] 0.8 [50 Hz] $287.00 Add To Cart
Request Quote
SMK550A-GN / 5GN90SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in  10 N·m   - 0.8 [60 Hz] 0.67 [50 Hz] $287.00 Add To Cart
Request Quote
SMK550A-GN / 5GN100SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in  10 N·m   - 0.72 [60 Hz] 0.6 [50 Hz] $287.00 Add To Cart
Request Quote
SMK550A-GN / 5GN120SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in  10 N·m   - 0.6 [60 Hz] 0.5 [50 Hz] $287.00 Add To Cart
Request Quote
SMK550A-GN / 5GN150SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in  10 N·m   - 0.48 [60 Hz] 0.4 [50 Hz] $287.00 Add To Cart
Request Quote
SMK550A-GN / 5GN180SA - 3.54 in90 mm - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in  10 N·m   - 0.4 [60 Hz] 0.33 [50 Hz] $287.00 Add To Cart
Request Quote
51 - 57 of 57 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved