The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.
- Constant Duty
- Low Noise, Low Vibration
- Compact Size
- Easy Wiring
- Geared Options
- Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
- Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RKS543MA-TS3.6-3 | - 0.2º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 70.4 oz-in0.5 N·m | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MA-TS7.2-3 | - 0.1º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 140.8 oz-in1 N·m | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MA-TS10-3 | - 0.072º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 196.8 oz-in1.4 N·m | - Spur Gear (Offset Shaft) | - 10 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MA-TS20-3 | - 0.036º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 283.2 oz-in2 N·m | - Spur Gear (Offset Shaft) | - 20 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MA-TS30-3 | - 0.024º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 320 oz-in2.3 N·m | - Spur Gear (Offset Shaft) | - 30 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-3 | - 0.72º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 19.8 oz-in0.14 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS544MC-3 | - 0.72º | - 1.65 in42 mm | - 1.57 in.40 mm |
![]() |
- 29 oz-in0.21 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS545MC-3 | - 0.72º | - 1.65 in42 mm | - 1.81 in.46 mm |
![]() |
- 38 oz-in0.27 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-HS50-3 | - 0.0144º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 480 oz-in3.5 N·m | - Harmonic Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-HS100-3 | - 0.0072º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 704 oz-in5 N·m | - Harmonic Gear | - 100 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS545MC-PS5-3 | - 0.144º | - 1.65 in42 mm | - 1.81 in.46 mm |
![]() |
- 140.8 oz-in1 N·m | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS545MC-PS7.2-3 | - 0.1º | - 1.65 in42 mm | - 1.81 in.46 mm |
![]() |
- 211.2 oz-in1.5 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS545MC-PS10-3 | - 0.072º | - 1.65 in42 mm | - 1.81 in.46 mm |
![]() |
- 211.2 oz-in1.5 N·m | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-PS25-3 | - 0.0288º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 352 oz-in2.5 N·m | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-PS36-3 | - 0.02º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 416 oz-in3 N·m | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-PS50-3 | - 0.0144º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 416 oz-in3 N·m | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-TS3.6-3 | - 0.2º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 70.4 oz-in0.5 N·m | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-TS7.2-3 | - 0.1º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 140.8 oz-in1 N·m | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-TS10-3 | - 0.072º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 196.8 oz-in1.4 N·m | - Spur Gear (Offset Shaft) | - 10 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-TS20-3 | - 0.036º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 283.2 oz-in2 N·m | - Spur Gear (Offset Shaft) | - 20 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS543MC-TS30-3 | - 0.024º | - 1.65 in42 mm | - 1.34 in.34 mm |
![]() |
- 320 oz-in2.3 N·m | - Spur Gear (Offset Shaft) | - 30 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS564AA-3 | - 0.72º | - 2.36 in60 mm | - 1.91 in.48.50 mm |
![]() |
- 73 oz-in0.52 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS566AA-3 | - 0.72º | - 2.36 in60 mm | - 2.34 in.59.5 mm |
![]() |
- 136 oz-in0.96 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS569AA-3 | - 0.72º | - 2.36 in60 mm | - 3.50 in.89 mm |
![]() |
- 250 oz-in1.77 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |
| RKS564AA-HS50-3 | - 0.0144º | - 2.36 in60 mm | - 1.91 in.48.50 mm |
![]() |
- 976 oz-in7 N·m | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
Add To Cart
Request Quote |