COMPANY HEADER

The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.

  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC

*Includes 9.8 ft. (3 m) cable

1 - 25 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

UPC Code

Add To Cart/Request Quote
N/A 0.72º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 19.8 oz-in0.14 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.72º N/A 1.65 in42 mm N/A 1.57 in.40 mm
 
N/A 29 oz-in0.21 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.72º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 38 oz-in0.27 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0144º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 480 oz-in3.5 N·m N/A Harmonic Gear N/A 50 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0072º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 704 oz-in5 N·m N/A Harmonic Gear N/A 100 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.144º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 140.8 oz-in1 N·m N/A Planetary Gear N/A 5 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.1º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 211.2 oz-in1.5 N·m N/A Planetary Gear N/A 7.2 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.072º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 211.2 oz-in1.5 N·m N/A Planetary Gear N/A 10 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0288º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 352 oz-in2.5 N·m N/A Planetary Gear N/A 25 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.02º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 416 oz-in3 N·m N/A Planetary Gear N/A 36 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0144º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 416 oz-in3 N·m N/A Planetary Gear N/A 50 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.2º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 70.4 oz-in0.5 N·m N/A Spur Gear (Offset Shaft) N/A 3.6 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.1º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 140.8 oz-in1 N·m N/A Spur Gear (Offset Shaft) N/A 7.2 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.072º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 196.8 oz-in1.4 N·m N/A Spur Gear (Offset Shaft) N/A 10 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.036º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 283.2 oz-in2 N·m N/A Spur Gear (Offset Shaft) N/A 20 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.024º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 320 oz-in2.3 N·m N/A Spur Gear (Offset Shaft) N/A 30 :1 N/A Single N/A Not Equipped N/A Single-Phase 100-120 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.72º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 19.8 oz-in0.14 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.72º N/A 1.65 in42 mm N/A 1.57 in.40 mm
 
N/A 29 oz-in0.21 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.72º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 38 oz-in0.27 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0144º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 480 oz-in3.5 N·m N/A Harmonic Gear N/A 50 :1 N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0072º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 704 oz-in5 N·m N/A Harmonic Gear N/A 100 :1 N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.144º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 140.8 oz-in1 N·m N/A Planetary Gear N/A 5 :1 N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.1º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 211.2 oz-in1.5 N·m N/A Planetary Gear N/A 7.2 :1 N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.072º N/A 1.65 in42 mm N/A 1.81 in.46 mm
 
N/A 211.2 oz-in1.5 N·m N/A Planetary Gear N/A 10 :1 N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.0288º N/A 1.65 in42 mm N/A 1.34 in.34 mm
 
N/A 352 oz-in2.5 N·m N/A Planetary Gear N/A 25 :1 N/A Single N/A Not Equipped N/A Single-Phase 200-240 VAC N/A QUOTE N/A Add To Cart
Request Quote
1 - 25 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »