The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
- RS-485 Communications
- Lowest vibration motor performance
- Multi-drop up to 16 units
- High-torque / High-resolution motor options
- DIN Rail mount
- GUI software available
- Encoder options
- Geared options
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK564PMAKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 110 oz-in0.78 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564PMBKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 110 oz-in0.78 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK566PMAKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 180 oz-in1.3 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK566PMBKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 180 oz-in1.3 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK569PMAKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 320 oz-in2.3 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK569PMBKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 320 oz-in2.3 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564AKP-T3.6 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 176 oz-in1.25 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564BKP-T3.6 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 176 oz-in1.25 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564AKP-T7.2 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 352 oz-in2.5 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564BKP-T7.2 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 352 oz-in2.5 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564AKP-T10 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 416 oz-in3 N·m | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564BKP-T10 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 416 oz-in3 N·m | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564AKP-T20 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 480 oz-in3.5 N·m | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564BKP-T20 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 480 oz-in3.5 N·m | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564AKP-T30 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 560 oz-in4 N·m | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564BKP-T30 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 560 oz-in4 N·m | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK543RKP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 18.4 oz-in0.13 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK544RKP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 25 oz-in0.18 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK545RKP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564RKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK566RKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 117 oz-in0.83 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK569RKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 230 oz-in1.66 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK544PMRKP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK546PMRKP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| CRK564PMRKP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 110 oz-in0.78 N·m | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |