The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant

Learn More

76 - 100 of 157 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Excitation Mode

Web Price

UPC Code

Add To Cart / Contact Sales
CRK566PMRKP - 2.36 in60 mm
Speed - Torque Characteristics
- 180 oz-in1.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK569PMRKP - 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK544PRKP - 1.65 in42 mm
Speed - Torque Characteristics
- 34 oz-in0.24 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK546PRKP - 1.65 in42 mm
Speed - Torque Characteristics
- 59 oz-in0.42 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK523PAKP-PS10 - 1.1 in28 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK523PAKP-PS5 - 1.1 in28 mm
Speed-Torque Characteristics
- 28 oz-in0.2 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK523PAKP-PS7 - 1.1 in28 mm
Speed-Torque Characteristics
- 42 oz-in0.3 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK523PBKP-PS10 - 1.1 in28 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Planetary Gear - 10 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK523PBKP-PS5 - 1.1 in28 mm
Speed-Torque Characteristics
- 28 oz-in0.2 N·m - Planetary Gear - 5 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK523PBKP-PS7 - 1.1 in28 mm
Speed-Torque Characteristics
- 42 oz-in0.3 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK543AKP-PS25 - 1.65 in42 mm
Speed-Torque Characteristics
- 350 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK543AKP-PS36 - 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK543AKP-PS50 - 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK543BKP-PS25 - 1.65 in42 mm
Speed-Torque Characteristics
- 350 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK543BKP-PS36 - 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 36 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK543BKP-PS50 - 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK545AKP-PS10 - 1.65 in42 mm
Speed-Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK545AKP-PS5 - 1.65 in42 mm
Speed-Torque Characteristics
- 142 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK545AKP-PS7 - 1.65 in42 mm
Speed-Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK545BKP-PS10 - 1.65 in42 mm
Speed-Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK545BKP-PS5 - 1.65 in42 mm
Speed-Torque Characteristics
- 142 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK545BKP-PS7 - 1.65 in42 mm
Speed-Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK564AKP-PS25 - 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK564AKP-PS36 - 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
CRK564AKP-PS50 - 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
76 - 100 of 157 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved