COMPANY HEADER

The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant

Learn More

1 - 25 of 157 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Excitation Mode

Web Price

UPC Code

Add To Cart/Request Quote
N/A 0.79 in20 mm
Speed - Torque Characteristics
N/A 3.2 oz-in0.0231 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 0.79 in20 mm
Speed - Torque Characteristics
N/A 3.2 oz-in0.0231 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 6.8 oz-in0.048 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 6.8 oz-in0.048 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 12.7 oz-in0.09 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 12.7 oz-in0.09 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 5.9 oz-in0.042 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 5.9 oz-in0.042 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 8.6 oz-in0.061 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 8.6 oz-in0.061 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 12.7 oz-in0.09 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 12.7 oz-in0.09 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A Taper Hobbed Gear N/A 7.2 :1 N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 28 oz-in0.2 N·m N/A Taper Hobbed Gear N/A 7.2 :1 N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 42 oz-in0.3 N·m N/A Taper Hobbed Gear N/A 10 :1 N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 42 oz-in0.3 N·m N/A Taper Hobbed Gear N/A 10 :1 N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Taper Hobbed Gear N/A 20 :1 N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 56 oz-in0.4 N·m N/A Taper Hobbed Gear N/A 20 :1 N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 71 oz-in0.5 N·m N/A Taper Hobbed Gear N/A 30 :1 N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.1 in28 mm
Speed - Torque Characteristics
N/A 71 oz-in0.5 N·m N/A Taper Hobbed Gear N/A 30 :1 N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 18.4 oz-in0.13 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 18.4 oz-in0.13 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 25 oz-in0.18 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 25 oz-in0.18 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Double N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 34 oz-in0.24 N·m N/A Round Shaft (No Gearhead) N/A N/A Not Equipped N/A Single N/A 24 VDC N/A QUOTE N/A Add To Cart
Request Quote
1 - 25 of 157 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »