Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
CRK Series Stepper Motors (Pulse Input) (DC Input)
Stepper Motor / Driver Packages
The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
- Compact driver
- Lowest vibration motor performance
- High-torque / High-resolution motor options
- Smooth Drive function
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
- Geared options
- Encoder options
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK523PMBP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.9 oz-in0.042 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK524PMAP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.6 oz-in0.061 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK524PMBP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 8.6 oz-in0.061 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK525PMAP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.7 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK525PMBP | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 12.7 oz-in0.09 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAP-PS10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAP-PS5 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAP-PS7 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PBP-PS10 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PBP-PS5 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PBP-PS7 | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAP-H100 | Frame Size - 1.18 in30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 340 oz-in2.4 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAP-H50 | Frame Size - 1.18 in30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PBP-H100 | Frame Size - 1.18 in30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 340 oz-in2.4 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PBP-H50 | Frame Size - 1.18 in30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 255 oz-in1.8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.0072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 18.4 oz-in0.13 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-H100 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-H50 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-T10 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 141 oz-in1 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-T20 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.036º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-T3.6 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.2º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-T30 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.024º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543AP-T7.2 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.1º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543BP | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 18.4 oz-in0.13 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.72º | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543BP-H100 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.0072º | Request Quote | UPC Code - |
Add To Cart
Request Quote |