Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
AZ Series Absolute Sensor Stepper Motor and Driver Package (AC Input)
Stepper Motor / Driver Packages
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- No Hunting or Gain tuning with Closed Loop control
- Absolute Sensor (no battery)
- Pulse Input Type
- Energy Saving
- Geared options
- Electromagnetic Brake option
- STO function (ETO)
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
- Package includes 3 m (9.8 ft.) motor cable
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AZ66AC-HP15-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1274 oz-in9 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HP5F-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5.90 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HP15F-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1274 oz-in9 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HS50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
AZ66AC-HS100-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |