The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ46AA-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46MA-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-TS3.6-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 92 oz-in0.65 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-TS7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 170 oz-in1.20 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-TS10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 240 oz-in1.70 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-TS20-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 280 oz-in2 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-TS30-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 320 oz-in2.30 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-PS5-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 142 oz-in1 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-PS7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-PS10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-PS25-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.50 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 25 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-PS36-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 420 oz-in3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 36 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-PS50-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 420 oz-in3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 50 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-HP5-3 | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-HP9-3 | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear | Gear Ratio (X:1) N/A 9 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-HP5F-3 | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-HP9F-3 | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) N/A 9 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-HS50-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 495 oz-in3.50 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AA-HS100-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 708 oz-in5 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AC-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46MC-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AC-TS3.6-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 92 oz-in0.65 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AC-TS7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 170 oz-in1.20 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AC-TS10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 240 oz-in1.70 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AC-TS20-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 280 oz-in2 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |