The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AR24SAK-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 7.8 oz-in0.055 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SBK-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 7.8 oz-in0.055 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | Shaft N/A Double | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR26SAK-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 17 oz-in0.12 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR26SBK-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 17 oz-in0.12 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | Shaft N/A Double | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-T7.2-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 28 oz-in0.2 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-T10-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-T20-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 56 oz-in0.4 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-T30-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 71 oz-in0.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-PS5-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 28 oz-in0.2 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-PS7-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-PS10-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 71 oz-in0.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-N5-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 28 oz-in0.2 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-N7.2-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-N10-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 71 oz-in0.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-H50-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 250 oz-in1.8 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR24SAK-H100-3 | Frame Size N/A 1.1 in28 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 340 oz-in2.4 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46BK-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Electromagnetic Brake N/A Not Equipped | Shaft N/A Double | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-T3.6-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 48 oz-in0.35 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-T7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 98 oz-in0.7 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-T10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 141 oz-in1 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-T20-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-T30-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-N5-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 190 oz-in1.35 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AK-N7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Electromagnetic Brake N/A Not Equipped | Shaft N/A Single | Power Supply N/A 24/48 VDC | QUOTE | UPC Code N/A |
Add To Cart
Request Quote |