The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AR46AAD-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-T3.6-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 48 oz-in0.35 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-T7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 98 oz-in0.7 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-T10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 141 oz-in1 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-T20-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-T30-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-N5-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 190 oz-in1.35 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-N7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-N10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-PS5-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 142 oz-in1 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-PS7-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-PS10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-PS25-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 25 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-PS36-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 420 oz-in3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 36 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-PS50-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 426 oz-in3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 50 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-H50-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 480 oz-in3.5 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46AAD-H100-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 704 oz-in5 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-115 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.3 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-T3.6-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 48 oz-in0.35 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-T7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 98 oz-in0.7 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-T10-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 141 oz-in1 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-T20-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-T30-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-N5-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 190 oz-in1.35 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |
| AR46ACD-N7.2-3 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 211 oz-in1.5 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 200-230 VAC | QUOTE | Driver Type N/A Built-in Controller (Stored Data Type) | UPC Code N/A |
Add To Cart
Request Quote |