The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ46AAD | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46MAD | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-TS3.6 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 92 oz-in0.65 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-TS7.2 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 170 oz-in1.20 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-TS10 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 240 oz-in1.70 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-TS20 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 280 oz-in2 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-TS30 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 320 oz-in2.30 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 30 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-PS5 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 142 oz-in1 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-PS7.2 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-PS10 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-PS25 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.50 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 25 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-PS36 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 420 oz-in3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 36 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-PS50 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 420 oz-in3 N·m | Shaft/Gear Type N/A Planetary Gear | Gear Ratio (X:1) N/A 50 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-HP5 | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-HP9 | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear | Gear Ratio (X:1) N/A 9 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-HP5F | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 210 oz-in1.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) N/A 5 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-HP9F | Frame Size N/A 1.57 in40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 350 oz-in2.50 N·m | Shaft/Gear Type N/A Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) N/A 9 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-HS50 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 495 oz-in3.50 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 50 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46AAD-HS100 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 708 oz-in5 N·m | Shaft/Gear Type N/A Harmonic Gear | Gear Ratio (X:1) N/A 100 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase 100-120 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46ACD | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46MCD | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 42 oz-in0.30 N·m | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46ACD-TS3.6 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 92 oz-in0.65 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 3.6 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46ACD-TS7.2 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 170 oz-in1.20 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 7.2 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46ACD-TS10 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 240 oz-in1.70 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 10 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |
| AZ46ACD-TS20 | Frame Size N/A 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque N/A 280 oz-in2 N·m | Shaft/Gear Type N/A Taper Hobbed Gear | Gear Ratio (X:1) N/A 20 :1 | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Power Supply N/A Single-Phase/Three-Phase 200-240 VAC | QUOTE |
Add To Cart
Request Quote |