COMPANY HEADER

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • 24/48 VDC
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Add To Cart/Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 42 oz-in0.30 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 92 oz-in0.65 N·m N/A Taper Hobbed Gear N/A 3.6 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 170 oz-in1.20 N·m N/A Taper Hobbed Gear N/A 7.2 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 240 oz-in1.70 N·m N/A Taper Hobbed Gear N/A 10 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 280 oz-in2 N·m N/A Taper Hobbed Gear N/A 20 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 320 oz-in2.30 N·m N/A Taper Hobbed Gear N/A 30 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 142 oz-in1 N·m N/A Planetary Gear N/A 5 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 210 oz-in1.50 N·m N/A Planetary Gear N/A 7.2 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 210 oz-in1.50 N·m N/A Planetary Gear N/A 10 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 350 oz-in2.50 N·m N/A Planetary Gear N/A 25 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 420 oz-in3 N·m N/A Planetary Gear N/A 36 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 420 oz-in3 N·m N/A Planetary Gear N/A 50 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.57 in40 mm
Speed - Torque Characteristics
N/A 210 oz-in1.50 N·m N/A Harmonic Planetary Gear N/A 5 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.57 in40 mm
Speed - Torque Characteristics
N/A 350 oz-in2.50 N·m N/A Harmonic Planetary Gear N/A 9 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.57 in40 mm
Speed - Torque Characteristics
N/A 210 oz-in1.50 N·m N/A Harmonic Planetary Gear (Flange Output) N/A 5 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.57 in40 mm
Speed - Torque Characteristics
N/A 350 oz-in2.50 N·m N/A Harmonic Planetary Gear (Flange Output) N/A 9 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 495 oz-in3.50 N·m N/A Harmonic Gear N/A 50 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 1.65 in42 mm
Speed - Torque Characteristics
N/A 708 oz-in5 N·m N/A Harmonic Gear N/A 100 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm
Speed - Torque Characteristics
N/A 142 oz-in1 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm
Speed - Torque Characteristics
N/A 142 oz-in1 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm
Speed - Torque Characteristics
N/A 280 oz-in2 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm
Speed - Torque Characteristics
N/A 280 oz-in2 N·m N/A Round Shaft (No Gearhead) N/A N/A Single N/A Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm
Speed - Torque Characteristics
N/A 255 oz-in1.80 N·m N/A Taper Hobbed Gear N/A 3.6 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm
Speed - Torque Characteristics
N/A 420 oz-in3 N·m N/A Taper Hobbed Gear N/A 7.2 :1 N/A Single N/A Not Equipped N/A 24/48 VDC QUOTE Add To Cart
Request Quote
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2