Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
AR66AS-T20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AS-N5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MA-T20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MA-N5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MC-T20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MC-N5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MS-T20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MS-N5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AA-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AC-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AS-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MA-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MC-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MS-PS5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-N36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-N50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-H100-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-N36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-N50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-H100-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AS-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AS-N36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AS-N50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |