Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AR66MS-T7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AS-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MA-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MC-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MS-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AA-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AC-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AS-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MA-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MC-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MS-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AA-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46BA-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46BC-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46BS-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AA-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |