The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.

  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
  • Learn More
76 - 100 of 366 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Power Supply

  • Single-Phase 100-115 VAC
  • Single-Phase 200-230 VAC
  • Three-Phase 200-230 VAC

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Driver Type

UPC Code

Add To Cart / Contact Sales
AR66AA-T30-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-N5-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-N7.2-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-N10-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 704 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-N25-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-N36-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-N50-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-H50-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AA-H100-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66BC-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.2 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-T3.6-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 176 oz-in1.25 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-T7.2-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 352 oz-in2.5 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-T10-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 416 oz-in3 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-T20-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-T30-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-N5-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-N7.2-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-N10-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 704 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-N25-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-N36-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-N50-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-H50-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AC-H100-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
AR66AS-3 - 2.36 in60 mm
Speed - Torque Characteristics
- 170 oz-in1.2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
76 - 100 of 366 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved