Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AR98AS-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MA-T7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MA-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MC-T7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MC-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MS-T7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MS-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AA-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AA-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AC-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66AS-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MA-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MC-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR66MS-PS7-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1988 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AS-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MA-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MC-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MS-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |