Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
RKII Series Microstepping Stepper Motors with Built-in Controller (Stored Data) (AC Input)
Stepper Motor / Driver Packages
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Constant Duty
- Low Noise, Low Vibration
- Compact Size
- Easy Wiring
- Geared Options
- Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
- Single-phase 100-120 or 200-240 VAC
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS544RCD2-3 | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 29 oz-in0.21 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS545RCD2-3 | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 38 oz-in0.27 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 73 oz-in0.52 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AAD-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 136 oz-in0.96 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS569AAD-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 3.50 in.89 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 250 oz-in1.77 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-HS50-3 | Basic Step Angle - 0.0144º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 976 oz-in7 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-HS100-3 | Basic Step Angle - 0.0072º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AAD-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AAD-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566AAD-PS10-3 | Basic Step Angle - 0.072º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-PS25-3 | Basic Step Angle - 0.0288º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-PS36-3 | Basic Step Angle - 0.02º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-PS50-3 | Basic Step Angle - 0.0144º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-TS3.6-3 | Basic Step Angle - 0.2º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 254.4 oz-in1.8 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-TS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-TS10-3 | Basic Step Angle - 0.072º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-TS20-3 | Basic Step Angle - 0.036º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564AAD-TS30-3 | Basic Step Angle - 0.024º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 848 oz-in6 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564ACD-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 73 oz-in0.52 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566ACD-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 136 oz-in0.96 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS569ACD-3 | Basic Step Angle - 0.72º | Frame Size - 2.36 in60 mm | Motor Length - 3.50 in.89 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 250 oz-in1.77 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564ACD-HS50-3 | Basic Step Angle - 0.0144º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 976 oz-in7 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS564ACD-HS100-3 | Basic Step Angle - 0.0072º | Frame Size - 2.36 in60 mm | Motor Length - 1.91 in.48.50 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566ACD-PS5-3 | Basic Step Angle - 0.144º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
RKS566ACD-PS7.2-3 | Basic Step Angle - 0.1º | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | UPC Code - |
Add To Cart
Request Quote |