Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS596BCD-HS50 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS596BCD-HS100 | Basic Step Angle - 0.0072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS596MAD-HS50 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS596MAD-HS100 | Basic Step Angle - 0.0072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS596MCD-HS50 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS596MCD-HS100 | Basic Step Angle - 0.0072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
|
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote |
Add To Cart
Request Quote |