The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC

*Connection cables required

126 - 150 of 306 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

Add To Cart / Contact Sales
RKS566ACD-PS10 - 0.072º - 2.36 in60 mm - 2.34 in.59.5 mm
 
- 704 oz-in5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-PS25 - 0.0288º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-PS36 - 0.02º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-PS50 - 0.0144º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-TS3.6 - 0.2º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 254.40 oz-in1.80 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-TS7.2 - 0.1º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 416 oz-in3 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-TS10 - 0.072º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 560 oz-in4 N·m - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-TS20 - 0.036º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 704 oz-in5 N·m - Spur Gear (Offset Shaft) - 20 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564ACD-TS30 - 0.024º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 848 oz-in6 N·m - Spur Gear (Offset Shaft) - 30 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD - 0.72º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 73 oz-in0.52 N·m - Round Shaft (No Gearhead) - - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS566BAD - 0.72º - 2.36 in60 mm - 2.34 in.59.5 mm
 
- 136 oz-in0.96 N·m - Round Shaft (No Gearhead) - - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS569BAD - 0.72º - 2.36 in60 mm - 3.50 in.89 mm
 
- 250 oz-in1.77 N·m - Round Shaft (No Gearhead) - - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-HS50 - 0.0144º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 976 oz-in7 N·m - Harmonic Gear - 50 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-HS100 - 0.0072º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1408 oz-in10 N·m - Harmonic Gear - 100 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS566BAD-PS5 - 0.144º - 2.36 in60 mm - 2.34 in.59.5 mm
 
- 480 oz-in3.50 N·m - Planetary Gear - 5 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS566BAD-PS7.2 - 0.1º - 2.36 in60 mm - 2.34 in.59.5 mm
 
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS566BAD-PS10 - 0.072º - 2.36 in60 mm - 2.34 in.59.5 mm
 
- 704 oz-in5 N·m - Planetary Gear - 10 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-PS25 - 0.0288º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 25 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-PS36 - 0.02º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 36 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-PS50 - 0.0144º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 50 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-TS3.6 - 0.2º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 254.40 oz-in1.80 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-TS7.2 - 0.1º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 416 oz-in3 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-TS10 - 0.072º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 560 oz-in4 N·m - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-TS20 - 0.036º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 704 oz-in5 N·m - Spur Gear (Offset Shaft) - 20 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
RKS564BAD-TS30 - 0.024º - 2.36 in60 mm - 1.91 in.48.50 mm
 
- 848 oz-in6 N·m - Spur Gear (Offset Shaft) - 30 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
126 - 150 of 306 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved