The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
  • AC Input
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Easy Home Setting and Return-to-Home is possible without need for external sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Power Supply

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Input Current

Add To Cart / Contact Sales
- 3.35 in85 mm - Single-Phase 100-120 VAC - Not Equipped - 39.80 lb-in4.5 N·m - 1200º/seconds (200 r/min) Request Quote - 2.7 A Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 39.80 lb-in4.5 N·m - 1200º/seconds (200 r/min) Request Quote - Single-Phase = 1.7 AThree-Phase = 1.0 A Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 100-120 VAC - Equipped - 39.80 lb-in4.5 N·m - 1200º/seconds (200 r/min) Request Quote - 2.7 A Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase / Three-Phase 200-240 VAC - Equipped - 39.80 lb-in4.5 N·m - 1200º/seconds (200 r/min) Request Quote - Single-Phase = 1.7 AThree-Phase = 1.0 A Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-120 VAC - Not Equipped - 106.20 lb-in12 N·m - 1200º/seconds (200 r/min) Request Quote - 3.8 A Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 106.20 lb-in12 N·m - 1200º/seconds (200 r/min) Request Quote - Single-Phase = 2.3 AThree-Phase = 1.4 A Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-120 VAC - Equipped - 106.20 lb-in12 N·m - 1200º/seconds (200 r/min) Request Quote - 3.8 A Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase / Three-Phase 200-240 VAC - Equipped - 106.20 lb-in12 N·m - 1200º/seconds (200 r/min) Request Quote - Single-Phase = 2.3 AThree-Phase = 1.4 A Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-120 VAC - Not Equipped - 442.54 lb-in50 N·m - 660º/seconds (110 r/min) Request Quote - 6.4 A Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 442.54 lb-in50 N·m - 660º/seconds (110 r/min) Request Quote - Single-Phase = 3.9 AThree-Phase = 2.3 A Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-120 VAC - Equipped - 442.54 lb-in50 N·m - 660º/seconds (110 r/min) Request Quote - 6.4 A Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase / Three-Phase 200-240 VAC - Equipped - 442.54 lb-in50 N·m - 660º/seconds (110 r/min) Request Quote - Single-Phase = 3.9 AThree-Phase = 2.3 A Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved