Item # |
Frame Size |
Power Supply |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Input Current |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG130R-AZAAD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 3.8 A |
Add To Cart
Request Quote |
DG130R-AZACD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
DG130R-AZMAD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 3.8 A |
Add To Cart
Request Quote |
DG130R-AZMCD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
DG200R-AZAAD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - 6.4 A |
Add To Cart
Request Quote |
DG200R-AZACD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |
DG200R-AZMAD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - 6.4 A |
Add To Cart
Request Quote |
DG200R-AZMCD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |
DG85R-AZAAD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 2.7 A |
Add To Cart
Request Quote |
DG85R-AZACD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
DG85R-AZMAD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 2.7 A |
Add To Cart
Request Quote |
DG85R-AZMCD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |