Item # |
Item Name |
Module Dimensions |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
FMA23BI-2H251 | - Cooling Module | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust |
Max. Air Flow
- 41.7 CFM [220 VAC, 50 Hz] 42.7 CFM [230 VAC, 50 Hz] 48.4 CFM [230 VAC, 60 Hz] 1.18 m3/min [220 VAC, 50 Hz] 1.21 m3/min [230 VAC, 50 Hz] 1.37 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
- 0.197 inH2O [220 VAC, 50 Hz] 0.205 inH2O [230 VAC, 50 Hz] 0.225 inH2O [230 VAC. 60 Hz] 49 Pa [220 VAC, 50 Hz] 51 Pa [230 VAC, 50 Hz] 56 Pa [230 VAC. 60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMZ23BI-D | - Filter Panel IP43 (8.23 in. x 8.90 in.) | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - | Degree of Protection - IP43 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |
FMB23BI-2H221 | - Cooling Module | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP43 | Air Flow Direction - Suction |
Max. Air Flow
- 38.1 CFM [50 Hz] 44.1 CFM [60 Hz] 1.08 m3/min [50 Hz] 1.25 m3/min [60 Hz] |
Max. Static Pressure
- 0.165 inH2O [50 Hz] 0.185 inH2O [60 Hz] 41 Pa [50 Hz] 46 Pa [60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMB23BI-2H251 | - Cooling Module | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Suction |
Max. Air Flow
- 38.1 CFM [220/230 VAC, 50 Hz] 44.1 CFM [230 VAC, 60 Hz] 1.08 m3/min [220/230 VAC, 50 Hz] 1.25 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
- 0.161 inH2O [220 VAC, 50 Hz] 0.165 inH2O [230 VAC, 50 Hz] 0.185 inH2O [230 VAC, 60 Hz] 40 Pa [220 VAC, 50 Hz] 41 Pa [230 VAC, 50 Hz] 46 Pa [230 VAC, 60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMZ23CI-D | - Filter Panel IP55 (8.23 in. x 8.90 in.) | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - | Degree of Protection - IP55 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |