The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation. Order online or request a quote.
Clear
Filter
Frame Size (in)
- 6.30
- 7.09
- 7.87
Frame Size (mm)
- 160
- 180
- 200
Power Supply
- Single-Phase 220/230/240 VAC
- Single-Phase 110/115 VAC
- Three-Phase 220/230 VAC
Function
- Low Speed Alarm - Normally Closed
- Low Speed Alarm - Normally Open
- Low Speed Alarm - Electronic
- None
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MRE18-TBH | - 7.09 in180 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Closed | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan Only | $358.00 | - |
Add To Cart
Request Quote |
| MRE18-TMH | - 7.09 in180 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan Only | $441.00 | - |
Add To Cart
Request Quote |
| T-MRE16-BAH-G | - 6.30 in160 mm | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Open | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $320.00 | - |
Add To Cart
Request Quote |
| T-MRE16-BBH-G | - 6.30 in160 mm | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Closed | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $266.00 | - |
Add To Cart
Request Quote |
| T-MRE16-BH-G | - 6.30 in160 mm | - Single-Phase 110/115 VAC | - None | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $199.00 | - |
Add To Cart
Request Quote |
| T-MRE16-BMH-G | - 6.30 in160 mm | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $321.00 | - |
Add To Cart
Request Quote |
| T-MRE16-EAH-G | - 6.30 in160 mm | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Open | - 268 CFM7.60 m³/min | - 0.68 inH2O170 Pa | - Fan, Finger Guard, Mounting Screws | $320.00 | - |
Add To Cart
Request Quote |
| T-MRE16-EBH-G | - 6.30 in160 mm | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Closed | - 268 CFM7.60 m³/min | - 0.68 inH2O170 Pa | - Fan, Finger Guard, Mounting Screws | $266.00 | - |
Add To Cart
Request Quote |
| T-MRE16-EH-G | - 6.30 in160 mm | - Single-Phase 220/230/240 VAC | - None | - 268 CFM7.60 m³/min | - 0.68 inH2O170 Pa | - Fan, Finger Guard, Mounting Screws | $199.00 | - |
Add To Cart
Request Quote |
| T-MRE16-EMH-G | - 6.30 in160 mm | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Electronic | - 268 CFM7.60 m³/min | - 0.68 inH2O170 Pa | - Fan, Finger Guard, Mounting Screws | $321.00 | - |
Add To Cart
Request Quote |
| T-MRE16-TAH-G | - 6.30 in160 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Open | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $320.00 | - |
Add To Cart
Request Quote |
| T-MRE16-TBH-G | - 6.30 in160 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Closed | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $266.00 | - |
Add To Cart
Request Quote |
| T-MRE16-TH2-G | - 6.30 in160 mm | - Three-Phase 220/230 VAC | - None | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $199.00 | - |
Add To Cart
Request Quote |
| T-MRE16-TMH-G | - 6.30 in160 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - 258 CFM7.30 m³/min | - 0.63 inH2O157 Pa | - Fan, Finger Guard, Mounting Screws | $321.00 | - |
Add To Cart
Request Quote |
| T-MRE18-BAH-G | - 7.09 in180 mm | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Open | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $455.00 | - |
Add To Cart
Request Quote |
| T-MRE18-BBH-G | - 7.09 in180 mm | - Single-Phase 110/115 VAC | - Low Speed Alarm - Normally Closed | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $372.00 | - |
Add To Cart
Request Quote |
| T-MRE18-BH-G | - 7.09 in180 mm | - Single-Phase 110/115 VAC | - None | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $307.00 | - |
Add To Cart
Request Quote |
| T-MRE18-BMH-G | - 7.09 in180 mm | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $455.00 | - |
Add To Cart
Request Quote |
| T-MRE18-EAH-G | - 7.09 in180 mm | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Open | - 452 CFM12.80 m³/min | - 1.08 inH2O270 Pa | - Fan, Finger Guard, Mounting Screws | $455.00 | - |
Add To Cart
Request Quote |
| T-MRE18-EBH-G | - 7.09 in180 mm | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Normally Closed | - 452 CFM12.80 m³/min | - 1.08 inH2O270 Pa | - Fan, Finger Guard, Mounting Screws | $372.00 | - |
Add To Cart
Request Quote |
| T-MRE18-EH-G | - 7.09 in180 mm | - Single-Phase 220/230/240 VAC | - None | - 452 CFM12.80 m³/min | - 1.08 inH2O270 Pa | - Fan, Finger Guard, Mounting Screws | $307.00 | - |
Add To Cart
Request Quote |
| T-MRE18-EMH-G | - 7.09 in180 mm | - Single-Phase 220/230/240 VAC | - Low Speed Alarm - Electronic | - 452 CFM12.80 m³/min | - 1.08 inH2O270 Pa | - Fan, Finger Guard, Mounting Screws | $455.00 | - |
Add To Cart
Request Quote |
| T-MRE18-TAH-G | - 7.09 in180 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Open | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $455.00 | - |
Add To Cart
Request Quote |
| T-MRE18-TBH-G | - 7.09 in180 mm | - Three-Phase 220/230 VAC | - Low Speed Alarm - Normally Closed | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $372.00 | - |
Add To Cart
Request Quote |
| T-MRE18-TH-G | - 7.09 in180 mm | - Three-Phase 220/230 VAC | - None | - 452 CFM12.80 m³/min | - 0.98 inH2O245 Pa | - Fan, Finger Guard, Mounting Screws | $307.00 | - |
Add To Cart
Request Quote |