Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MRE18-EH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BAH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BBH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EAH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EBH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TAH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TBH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TMH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-BAH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-BBH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-BH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-BMH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-EAH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-EBH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-EH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-EMH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-TAH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-TBH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $372.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-TH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-TMH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $455.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE20-TBH | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan Only | $427.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE20-TH | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan Only | $363.00 | Fan Speed Type - |
Add To Cart
Request Quote |