Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MRE16-BAH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-BBH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-BH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-BMH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EAH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EBH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EMH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TAH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TBH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TH2 | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TMH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BAH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BBH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EAH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EBH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TAH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TBH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TMH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $441.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE20-TBH | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan Only | $427.00 | Fan Speed Type - |
Add To Cart
Request Quote |