Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MRE16-BH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TH2 | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-BH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $199.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-EH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $199.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-TH2-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $199.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-BBH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EBH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TBH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-BBH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $266.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-EBH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $266.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-TBH-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: ON | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $266.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-BH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-EH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | $293.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-BH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-EH-G | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 1.08 inH2O270 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE18-TH-G | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $307.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-BMH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EMH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TMH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-BAH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-EAH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRE16-TAH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
T-MRE16-BAH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $320.00 | Fan Speed Type - |
Add To Cart
Request Quote |