The NX Series driver features four control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. Advanced features and parameter changes can be used by downloading the MEXE02 software.

Four Control Modes are included:
  • Positioning
  • Speed
  • Torque
  • Tension
1 - 3 of 3 | Results Per Page | View |
1 
Clear Filter

Motor Output Power

  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)
  • 50 W (1/15 HP)
  • 750 W (1 HP)

Rated Input Current

  • 2.8 A (Single-Phase 200-230 VAC)
    1.6 A (Three-Phase 200-230 VAC)
  • 4.6 A
  • 4.7 A

Item #

Power Input

Motor Output Power

Rated Input Current

Web Price

CAD

Add To Cart / Contact Sales
- Single-Phase 100-115 VAC - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) - 4.6 A $1,025.00 - Add To Cart
Request Quote
- Single-Phase 200-230 VAC / Three-Phase 200-230 VAC - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) - 2.8 A (Single-Phase 200-230 VAC)
1.6 A (Three-Phase 200-230 VAC)
$1,025.00 - Add To Cart
Request Quote
- Three-Phase 200-230 VAC - 400 W (1/2 HP) 750 W (1 HP) - 4.7 A $1,186.00 - Add To Cart
Request Quote
1 - 3 of 3 | Results Per Page | View |
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved