≡
  • Products
  • Solutions
  • Technical Information
  • Motor Sizing
  • Downloads
  • Contact Us

αSTEP Step-Servo

  • αSTEP Step-Servo Motors
  • αSTEP Step-Servo Drivers

Industrial Robots

  • SCARA Robots
  • Articulated Robots
  • Cartesian / Gantry Robots
  • Robot Controllers

Stepper Motors / Drivers

  • Stepper Motors
  • Stepper Motor Drivers
  • Speed Control Stepper Motors

Servo Motors

  • Servo Motors
  • Servo Motor Drivers

Brushless DC Motors

  • Brushless DC Motor Only
  • AC Input Speed Control Systems
  • DC Input Speed Control Systems

AC Motors & Gear Motors

  • Constant Speed AC Motors
  • Speed Control AC Motors

Electric Linear Actuators

  • Linear Slides
  • Linear Cylinders
  • Compact Linear Actuators
  • Rack and Pinion Actuators

Rotary Actuators

  • Hollow Rotary Actuators
  • Hollow Rotary Gearheads

Cooling Fans

  • Axial Fans
  • Centrifugal Fans / Blowers
  • Cross Flow Fans
  • Thermostats

Network Products

Encoders

Accessories & Peripherals

By Industry

Application Examples

Case Studies

FAQs / KnowledgeBase

Technical Articles / White Papers

Product / Technology Videos

On Demand Seminars

Engineering Notes Blog

Motor Sizing Tools

How to Size a Motor

Unit Conversion Tool

Product Literature (PDF)

Software Downloads

Sales Network

Email Us

Customer Service: 1-800-418-7903

Technical Support: 1-800-468-3982

Sales: 1-800-448-6935



  • Sign In
  • Shopping Cart (0)
  • Quote Requests (0)
  • Express Ordering
*
All Categories - Shop Online > Linear Actuators > Linear Actuators - Linear Slides > EZS Closed Loop AZ Series Absolute Encoder Linear Slides for Cleanroom Use > Cleanroom EZS Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input) > EZS4 (74 mm x 50 mm) Cleanroom Straight Type Linear Slides - EZS Closed Loop AZ Series (DC Input) > Advanced Search

Advanced Search in EZS4 (74 mm x 50 mm) Cleanroom Straight Type Linear Slides - EZS Closed Loop AZ Series (DC Input)


Specifications

Power Input
  • DC
Electromagnetic Brake
  • Equipped
  • Not Equipped
Motor Location
  • Straight Type
Direction for Air Coupler
  • Left
  • Right
Lead (mm)
  • 6
  • 12
Max. Speed (mm/s)
At Least:No More Than:
Available Range: 200 to 600
Max. Horizontal Transportable Mass (kg)
At Least:No More Than:
Available Range: 15 to 30
Max. Vertical Transportable Mass (kg)
At Least:No More Than:
Available Range: 7 to 14
Thrust (N)
At Least:No More Than:
Available Range: 70 to 140
Stroke (mm)
  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • 350
  • 400
  • 450
  • 500
  • 550
  • 600
  • 650
  • 700
Clear Cancel Advanced Search

 

ABOUT ORIENTAL MOTOR

  • Careers
  • Manufacturing
  • ISO9001 / ISO14001
  • Environmental Efforts

PRODUCT INFO

  • Product Lead Time
  • Safety Standards
  • Service Life

SUPPORT

  • Service & Support
  • Warranty / Scope of Application
  • Distributor Portal

NEWS & EVENTS

  • Newsletter
  • Press Releases
  • Events

WEB

  • Privacy Policy
  • Terms of Access
  • Terms & Conditions

LinkedIn Facebook X YouTube

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved