1 - 25 of 34 | Results Per Page | View
1 2 
Item # Rated Output Power Motor Frame Size Rated Torque Max Speed (rpm) Permissible Speed Range Permissible Load Inertia Gear/Shaft Type Gear Ratio (X:1) Electromagnetic Brake Web Price Add To Cart / Contact Sales
NXM45A 50 W (1/15 HP) 1.65 in.42 mm 22 oz-in0.159 N·m 5500 - 9.5 oz-in²1.7x10-4 kg·m² Round Shaft (No Gear) - Not Equipped $660.00 Add To Cart
Request Quote
NXM45M 50 W (1/15 HP) 1.65 in.42 mm 22 oz-in0.159 N·m 5500 - 9.5 oz-in²1.7x10-4 kg·m² Round Shaft (No Gear) - Equipped $1,000.00 Add To Cart
Request Quote
NXM65A-PS5 50 W (1/15 HP) 2.36 in.60 mm 101 oz-in0.716 N·m - 0 ~ 600 r/min 120 oz-in²0.0022 kg·m² Planetary Gear (PS) 5 :1 Not Equipped $1,218.00 Add To Cart
Request Quote
NXM65A-PS10 50 W (1/15 HP) 2.36 in.60 mm 200 oz-in1.43 N·m - 0 ~ 300 r/min 470 oz-in²0.0087 kg·m² Planetary Gear (PS) 10 :1 Not Equipped $1,218.00 Add To Cart
Request Quote
NXM65A-PS25 50 W (1/15 HP) 2.36 in.60 mm 450 oz-in3.22 N·m - 0 ~ 120 r/min 3000 oz-in²0.054 kg·m² Planetary Gear (PS) 25 :1 Not Equipped $1,327.00 Add To Cart
Request Quote
NXM65M-PS5 50 W (1/15 HP) 2.36 in.60 mm 101 oz-in0.716 N·m - 0 ~ 600 r/min 120 oz-in²0.0022 kg·m² Planetary Gear (PS) 5 :1 Equipped $1,559.00 Add To Cart
Request Quote
NXM65M-PS10 50 W (1/15 HP) 2.36 in.60 mm 200 oz-in1.43 N·m - 0 ~ 300 r/min 470 oz-in²0.0087 kg·m² Planetary Gear (PS) 10 :1 Equipped $1,559.00 Add To Cart
Request Quote
NXM65M-PS25 50 W (1/15 HP) 2.36 in.60 mm 450 oz-in3.22 N·m - 0 ~ 120 r/min 3000 oz-in²0.054 kg·m² Planetary Gear (PS) 25 :1 Equipped $1,669.00 Add To Cart
Request Quote
NXM410A 100 W (1/8 HP) 1.65 in.42 mm 45 oz-in0.318 N·m 5500 - 15.9 oz-in²2.90x10-4 kg·m² Round Shaft (No Gear) - Not Equipped $694.00 Add To Cart
Request Quote
NXM410M 100 W (1/8 HP) 1.65 in.42 mm 45 oz-in0.318 N·m 5500 - 15.10 oz-in²2.90x10-4 kg·m² Round Shaft (No Gear) - Equipped $1,035.00 Add To Cart
Request Quote
NXM610A-PS5 100 W (1/8 HP) 2.36 in.60 mm 200 oz-in1.43 N·m - 0 ~ 600 r/min 197 oz-in²0.0036 kg·m² Planetary Gear (PS) 5 :1 Not Equipped $1,252.00 Add To Cart
Request Quote
NXM610A-PS10 100 W (1/8 HP) 2.36 in.60 mm 400 oz-in2.86 N·m - 0 ~ 300 r/min 2300 oz-in²0.0415 kg·m² Planetary Gear (PS) 10 :1 Not Equipped $1,252.00 Add To Cart
Request Quote
NXM610A-PS25 100 W (1/8 HP) 2.36 in.60 mm 910 oz-in6.44 N·m - 0 ~ 120 r/min 5000 oz-in²0.091 kg·m² Planetary Gear (PS) 25 :1 Not Equipped $1,360.00 Add To Cart
Request Quote
NXM610M-PS5 100 W (1/8 HP) 2.36 in.60 mm 200 oz-in1.43 N·m - 0 ~ 600 r/min 197 oz-in²0.0036 kg·m² Planetary Gear (PS) 5 :1 Equipped $1,593.00 Add To Cart
Request Quote
NXM610M-PS10 100 W (1/8 HP) 2.36 in.60 mm 400 oz-in2.86 N·m - 0 ~ 300 r/min 2300 oz-in²0.0415 kg·m² Planetary Gear (PS) 10 :1 Equipped $1,593.00 Add To Cart
Request Quote
NXM610M-PS25 100 W (1/8 HP) 2.36 in.60 mm 910 oz-in6.44 N·m - 0 ~ 120 r/min 5000 oz-in²0.091 kg·m² Planetary Gear (PS) 25 :1 Equipped $1,703.00 Add To Cart
Request Quote
NXM620A 200 W (1/4 HP) 2.36 in.60 mm 90 oz-in0.637 N·m 5500 - 89 oz-in²16.2x10-4 kg·m² Round Shaft (No Gear) - Not Equipped $785.00 Add To Cart
Request Quote
NXM620M 200 W (1/4 HP) 2.36 in.60 mm 90 oz-in0.637 N·m 5500 - 89 oz-in²16.2x10-4 kg·m² Round Shaft (No Gear) - Equipped $1,129.00 Add To Cart
Request Quote
NXM920A-PS5 200 W (1/4 HP) 3.54 in.90 mm 400 oz-in2.87 N·m - 0 ~ 600 r/min 1090 oz-in²0.02 kg·m² Planetary Gear (PS) 5 :1 Not Equipped $1,483.00 Add To Cart
Request Quote
NXM920A-PS10 200 W (1/4 HP) 3.54 in.90 mm 810 oz-in5.73 N·m - 0 ~ 300 r/min 4400 oz-in²0.081 kg·m² Planetary Gear (PS) 10 :1 Not Equipped $1,483.00 Add To Cart
Request Quote
NXM920A-PS25 200 W (1/4 HP) 3.54 in.90 mm 1830 oz-in12.9 N·m - 0 ~ 120 r/min 28000 oz-in²0.51 kg·m² Planetary Gear (PS) 25 :1 Not Equipped $1,669.00 Add To Cart
Request Quote
NXM920M-PS5 200 W (1/4 HP) 3.54 in.90 mm 400 oz-in2.87 N·m - 0 ~ 600 r/min 1090 oz-in²0.02 kg·m² Planetary Gear (PS) 5 :1 Equipped $1,827.00 Add To Cart
Request Quote
NXM920M-PS10 200 W (1/4 HP) 3.54 in.90 mm 810 oz-in5.73 N·m - 0 ~ 300 r/min 4400 oz-in²0.081 kg·m² Planetary Gear (PS) 10 :1 Equipped $1,827.00 Add To Cart
Request Quote
NXM920M-PS25 200 W (1/4 HP) 3.54 in.90 mm 1830 oz-in12.9 N·m - 0 ~ 120 r/min 28000 oz-in²0.51 kg·m² Planetary Gear (PS) 25 :1 Equipped $2,001.00 Add To Cart
Request Quote
NXM640A 400 W (1/2 HP) 2.36 in.60 mm 180 oz-in1.27 N·m 5500 - 159 oz-in²29.1x10-4 kg·m² Round Shaft (No Gear) - Not Equipped $823.00 Add To Cart
Request Quote