The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
1 2
Clear
Filter
Rated Output Power
- 50 W (1/15 HP)
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
- 750 W (1 HP)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NXM45A | - 50 W (1/15 HP) | - 1.65 in.42 mm | - 22 oz-in0.159 N·m | - 5500 | - | - 9.5 oz-in²1.7x10-4 kg·m² | - Round Shaft (No Gear) | - | - Not Equipped | $660.00 |
Add To Cart
Request Quote |
| NXM45M | - 50 W (1/15 HP) | - 1.65 in.42 mm | - 22 oz-in0.159 N·m | - 5500 | - | - 9.5 oz-in²1.7x10-4 kg·m² | - Round Shaft (No Gear) | - | - Equipped | $1,000.00 |
Add To Cart
Request Quote |
| NXM65A-PS5 | - 50 W (1/15 HP) | - 2.36 in.60 mm | - 101 oz-in0.716 N·m | - | - 0 ~ 600 r/min | - 120 oz-in²0.0022 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Not Equipped | $1,218.00 |
Add To Cart
Request Quote |
| NXM65A-PS10 | - 50 W (1/15 HP) | - 2.36 in.60 mm | - 200 oz-in1.43 N·m | - | - 0 ~ 300 r/min | - 470 oz-in²0.0087 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Not Equipped | $1,218.00 |
Add To Cart
Request Quote |
| NXM65A-PS25 | - 50 W (1/15 HP) | - 2.36 in.60 mm | - 450 oz-in3.22 N·m | - | - 0 ~ 120 r/min | - 3000 oz-in²0.054 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Not Equipped | $1,327.00 |
Add To Cart
Request Quote |
| NXM65M-PS5 | - 50 W (1/15 HP) | - 2.36 in.60 mm | - 101 oz-in0.716 N·m | - | - 0 ~ 600 r/min | - 120 oz-in²0.0022 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Equipped | $1,559.00 |
Add To Cart
Request Quote |
| NXM65M-PS10 | - 50 W (1/15 HP) | - 2.36 in.60 mm | - 200 oz-in1.43 N·m | - | - 0 ~ 300 r/min | - 470 oz-in²0.0087 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Equipped | $1,559.00 |
Add To Cart
Request Quote |
| NXM65M-PS25 | - 50 W (1/15 HP) | - 2.36 in.60 mm | - 450 oz-in3.22 N·m | - | - 0 ~ 120 r/min | - 3000 oz-in²0.054 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Equipped | $1,669.00 |
Add To Cart
Request Quote |
| NXM410A | - 100 W (1/8 HP) | - 1.65 in.42 mm | - 45 oz-in0.318 N·m | - 5500 | - | - 15.9 oz-in²2.90x10-4 kg·m² | - Round Shaft (No Gear) | - | - Not Equipped | $694.00 |
Add To Cart
Request Quote |
| NXM410M | - 100 W (1/8 HP) | - 1.65 in.42 mm | - 45 oz-in0.318 N·m | - 5500 | - | - 15.10 oz-in²2.90x10-4 kg·m² | - Round Shaft (No Gear) | - | - Equipped | $1,035.00 |
Add To Cart
Request Quote |
| NXM610A-PS5 | - 100 W (1/8 HP) | - 2.36 in.60 mm | - 200 oz-in1.43 N·m | - | - 0 ~ 600 r/min | - 197 oz-in²0.0036 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Not Equipped | $1,252.00 |
Add To Cart
Request Quote |
| NXM610A-PS10 | - 100 W (1/8 HP) | - 2.36 in.60 mm | - 400 oz-in2.86 N·m | - | - 0 ~ 300 r/min | - 2300 oz-in²0.0415 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Not Equipped | $1,252.00 |
Add To Cart
Request Quote |
| NXM610A-PS25 | - 100 W (1/8 HP) | - 2.36 in.60 mm | - 910 oz-in6.44 N·m | - | - 0 ~ 120 r/min | - 5000 oz-in²0.091 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Not Equipped | $1,360.00 |
Add To Cart
Request Quote |
| NXM610M-PS5 | - 100 W (1/8 HP) | - 2.36 in.60 mm | - 200 oz-in1.43 N·m | - | - 0 ~ 600 r/min | - 197 oz-in²0.0036 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Equipped | $1,593.00 |
Add To Cart
Request Quote |
| NXM610M-PS10 | - 100 W (1/8 HP) | - 2.36 in.60 mm | - 400 oz-in2.86 N·m | - | - 0 ~ 300 r/min | - 2300 oz-in²0.0415 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Equipped | $1,593.00 |
Add To Cart
Request Quote |
| NXM610M-PS25 | - 100 W (1/8 HP) | - 2.36 in.60 mm | - 910 oz-in6.44 N·m | - | - 0 ~ 120 r/min | - 5000 oz-in²0.091 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Equipped | $1,703.00 |
Add To Cart
Request Quote |
| NXM620A | - 200 W (1/4 HP) | - 2.36 in.60 mm | - 90 oz-in0.637 N·m | - 5500 | - | - 89 oz-in²16.2x10-4 kg·m² | - Round Shaft (No Gear) | - | - Not Equipped | $785.00 |
Add To Cart
Request Quote |
| NXM620M | - 200 W (1/4 HP) | - 2.36 in.60 mm | - 90 oz-in0.637 N·m | - 5500 | - | - 89 oz-in²16.2x10-4 kg·m² | - Round Shaft (No Gear) | - | - Equipped | $1,129.00 |
Add To Cart
Request Quote |
| NXM920A-PS5 | - 200 W (1/4 HP) | - 3.54 in.90 mm | - 400 oz-in2.87 N·m | - | - 0 ~ 600 r/min | - 1090 oz-in²0.02 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Not Equipped | $1,483.00 |
Add To Cart
Request Quote |
| NXM920A-PS10 | - 200 W (1/4 HP) | - 3.54 in.90 mm | - 810 oz-in5.73 N·m | - | - 0 ~ 300 r/min | - 4400 oz-in²0.081 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Not Equipped | $1,483.00 |
Add To Cart
Request Quote |
| NXM920A-PS25 | - 200 W (1/4 HP) | - 3.54 in.90 mm | - 1830 oz-in12.9 N·m | - | - 0 ~ 120 r/min | - 28000 oz-in²0.51 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Not Equipped | $1,669.00 |
Add To Cart
Request Quote |
| NXM920M-PS5 | - 200 W (1/4 HP) | - 3.54 in.90 mm | - 400 oz-in2.87 N·m | - | - 0 ~ 600 r/min | - 1090 oz-in²0.02 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Equipped | $1,827.00 |
Add To Cart
Request Quote |
| NXM920M-PS10 | - 200 W (1/4 HP) | - 3.54 in.90 mm | - 810 oz-in5.73 N·m | - | - 0 ~ 300 r/min | - 4400 oz-in²0.081 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Equipped | $1,827.00 |
Add To Cart
Request Quote |
| NXM920M-PS25 | - 200 W (1/4 HP) | - 3.54 in.90 mm | - 1830 oz-in12.9 N·m | - | - 0 ~ 120 r/min | - 28000 oz-in²0.51 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Equipped | $2,001.00 |
Add To Cart
Request Quote |
| NXM640A | - 400 W (1/2 HP) | - 2.36 in.60 mm | - 180 oz-in1.27 N·m | - 5500 | - | - 159 oz-in²29.1x10-4 kg·m² | - Round Shaft (No Gear) | - | - Not Equipped | $823.00 |
Add To Cart
Request Quote |
1 2