Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
3.15 in. (80 mm) Axial Fans
80mm-axial-fans
-
The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
- High-Performance, Alarm-Type
- DC Input
- Frame size 3.15 in (80 mm)
- Maximum airflow 35.3 CFM (1.0 m3/min)
-
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 3.15 in (80 mm)
- Maximum airflow from 36.4 CFM (1.03 m3/min)
-
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 3.15 in. (80 mm)
- Maximum airflow up to 74.8 CFM (2.12 m3/min)
- Alarm types available
-
The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).
- PWM Control
- DC Input
- Frame size 3.15 in (80 mm)
- Maximum airflow 35.3 CFM (1.0 m3/min)
-
These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
- Slim-Line, General Purpose Models
- AC Input
- 3.15 in. (80 mm) Frame Size
- Maximum airflow from 19.4 CFM (0.55 m3/min)






























