Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Brother Gearmotor Single-Phase AC Gear Motors
brother-gearmotors-single-phase-ac-gear-motors
-
400 W (1/2 HP) Single-Phase Brother Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
- Rated torque from 81 lb-in to 3,819 lb-in