Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The AlphaStep DG II Series Vertical Motor Mount Type uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input) (2)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input) (2)
- 200 mm (7.87 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input) (2)
-
The AlphaStep DGII Horizontal Motor Mount Series uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
-
The AlphaStep DGII Series Vertical Motor Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 60 mm (2.36 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input) (2)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input) (2)
-
The AlphaStep DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.