Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
EtherNet/IP™ Compatible Drivers
ethernet-ip-compatible-drivers
-
AZ Series EtherNet/IP™ Compatible Drivers (AC Input)

αSTEP AZ Series AC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZ Series Motors

EtherNet/IP™ is a trademark of ODVA. -
AZ Series EtherNet/IP™ Compatible Drivers (DC Input)

αSTEP AZ Series DC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- 24/48 VDC
- For use with DC Input AZ Series Motors

EtherNet/IP™ is a trademark of ODVA.